IESNA:LM-63-2002
[TEST]P1390481
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-840-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12615.5
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
46.6 62.1 66.0 69.8 73.7 81.5 89.3 97.0 104.8 116.4 131.9 155.2 197.9 244.5 248.4 244.5 248.4 275.5 380.3 624.8 849.8 985.6 1001.2 954.6 
935.2 679.1 551.0 473.4 430.7 388.1 345.4 291.0 186.3 85.4 34.9 3.9 0.0 0.0 
46.6 62.1 66.0 73.7 77.6 89.3 97.0 112.5 124.2 147.5 201.8 306.6 461.8 551.0 617.0 706.3 849.8 1160.3 1901.4 3147.1 4590.6 4920.5 
4419.9 3709.8 3511.9 2821.1 2056.7 1459.1 1005.1 714.0 508.3 384.2 182.4 97.0 34.9 3.9 0.0 0.0 
46.6 62.1 66.0 73.7 85.4 97.0 112.5 147.5 225.1 492.8 935.2 1486.2 1982.9 2534.0 3077.2 3663.2 4369.4 5805.2 9119.2 13092.8 
15300.8 15626.8 15029.2 14427.7 14229.8 13764.1 12891.0 11032.3 7749.4 4388.9 2114.9 811.0 252.2 128.1 42.7 3.9 0.0 0.0 
46.6 58.2 62.1 73.7 89.3 104.8 135.8 205.7 504.5 1400.9 2464.1 3496.3 4590.6 5378.4 6247.6 7081.9 8653.5 12208.1 16783.2 
20985.8 22355.6 22755.3 22852.3 23349.0 23508.1 23659.4 21773.5 17194.5 12991.9 9029.9 6154.5 1788.9 500.6 143.6 31.0 3.9 0.0 
0.0 
46.6 54.3 62.1 73.7 89.3 108.7 147.5 287.2 873.1 2270.1 3942.6 5273.6 6329.1 7361.3 8622.5 10019.5 12549.6 17714.5 24932.2 
28591.6 29813.9 30054.5 31028.5 32072.4 32138.3 30997.5 26985.0 21707.5 16798.7 13674.9 8967.8 2778.4 915.8 194.0 38.8 3.9 0.0 
0.0 
46.6 50.4 58.2 69.8 89.3 108.7 159.1 310.4 1137.0 2875.5 4722.6 5933.3 6981.0 8261.6 9681.9 11432.0 14637.3 20694.7 28215.1 
31816.3 33372.3 34241.6 35848.1 36635.8 36542.7 34668.4 29821.7 23748.7 19957.4 16282.6 9903.0 3884.4 1237.9 190.1 38.8 0.0 
0.0 0.0 
46.6 46.6 54.3 66.0 85.4 104.8 143.6 287.2 981.8 2452.5 4004.7 5300.8 6259.3 7190.6 8401.3 9848.7 12254.6 17225.6 24299.7 
28137.5 29158.1 29379.3 30174.8 30981.9 31067.3 29720.8 25754.9 20919.8 16523.2 13298.5 8820.4 2891.0 1249.5 260.0 34.9 0.0 0.0 
0.0 
46.6 46.6 54.3 66.0 81.5 100.9 128.1 209.5 582.1 1431.9 2572.8 3639.9 4617.8 5312.4 6018.7 6821.9 8098.6 11482.4 16585.3 
20609.4 21928.7 22204.2 22305.1 22677.7 22852.3 22871.7 20780.1 16736.6 12518.5 9107.5 6166.1 1982.9 760.6 190.1 27.2 0.0 0.0 
0.0 
46.6 46.6 54.3 62.1 73.7 89.3 104.8 135.8 221.2 547.2 1024.5 1587.1 2095.5 2553.4 3073.4 3628.3 4256.9 5731.5 8886.4 13240.3 
15351.3 15611.3 14897.3 14241.5 14035.8 13364.5 12351.6 10058.3 7256.5 4373.3 2239.1 908.0 302.7 143.6 42.7 0.0 0.0 0.0 
46.6 42.7 50.4 58.2 66.0 73.7 89.3 97.0 112.5 143.6 209.5 337.6 477.3 554.9 628.6 745.1 915.8 1187.4 1820.0 3302.3 4846.7 5145.5 
4450.9 3647.7 3496.3 2646.5 1920.8 1276.7 857.6 651.9 527.7 419.1 225.1 104.8 31.0 0.0 0.0 0.0 
46.6 42.7 46.6 54.3 62.1 69.8 77.6 85.4 93.1 104.8 120.3 147.5 197.9 244.5 244.5 240.6 252.2 275.5 345.4 624.8 977.9 1063.3 958.5 838.2 
811.0 609.2 496.7 438.5 407.5 391.9 364.8 326.0 236.7 93.1 27.2 0.0 0.0 0.0 
46.6 42.7 46.6 50.4 58.2 66.0 69.8 77.6 77.6 85.4 93.1 104.8 112.5 135.8 143.6 139.7 124.2 120.3 124.2 128.1 131.9 147.5 170.7 190.1 190.1 221.2 
244.5 260.0 271.6 267.8 263.9 232.8 197.9 112.5 27.2 0.0 0.0 0.0 
46.6 38.8 42.7 46.6 50.4 54.3 58.2 58.2 58.2 62.1 62.1 66.0 69.8 69.8 69.8 73.7 73.7 77.6 73.7 69.8 69.8 69.8 69.8 69.8 73.7 85.4 
97.0 100.9 104.8 112.5 131.9 151.3 147.5 116.4 42.7 0.0 0.0 0.0 
46.6 38.8 38.8 42.7 42.7 42.7 46.6 46.6 46.6 46.6 46.6 50.4 46.6 46.6 46.6 46.6 46.6 46.6 50.4 50.4 54.3 54.3 54.3 58.2 58.2 66.0 
77.6 85.4 89.3 89.3 81.5 69.8 66.0 54.3 31.0 0.0 0.0 0.0 
46.6 34.9 34.9 34.9 34.9 38.8 34.9 34.9 34.9 34.9 34.9 34.9 34.9 34.9 31.0 31.0 31.0 31.0 31.0 27.2 31.0 34.9 42.7 46.6 46.6 50.4 46.6 38.8 34.9 27.2 23.3 19.4 11.6 3.9 0.0 
0.0 0.0 0.0 
46.6 34.9 31.0 31.0 31.0 31.0 31.0 27.2 27.2 27.2 23.3 23.3 19.4 19.4 15.5 15.5 11.6 15.5 19.4 23.3 19.4 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 34.9 31.0 31.0 27.2 27.2 27.2 23.3 23.3 19.4 15.5 11.6 7.8 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 31.0 27.2 27.2 23.3 23.3 23.3 19.4 19.4 11.6 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 31.0 27.2 23.3 19.4 19.4 15.5 15.5 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 31.0 23.3 19.4 15.5 15.5 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 27.2 23.3 19.4 15.5 15.5 11.6 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 27.2 23.3 19.4 15.5 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 27.2 23.3 15.5 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 27.2 19.4 15.5 11.6 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 27.2 19.4 15.5 11.6 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 27.2 19.4 15.5 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 31.0 23.3 19.4 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 34.9 27.2 23.3 19.4 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 42.7 34.9 31.0 27.2 23.3 19.4 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.6 50.4 46.6 42.7 38.8 34.9 31.0 27.2 23.3 15.5 11.6 7.8 7.8 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
46.6 54.3 50.4 46.6 42.7 38.8 38.8 34.9 27.2 23.3 15.5 15.5 11.6 11.6 7.8 7.8 7.8 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 
0.0 0.0 
46.6 58.2 54.3 50.4 46.6 46.6 42.7 38.8 34.9 27.2 23.3 19.4 15.5 15.5 11.6 11.6 11.6 7.8 7.8 7.8 7.8 7.8 7.8 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.8 7.8 
3.9 3.9 0.0 
46.6 62.1 58.2 54.3 54.3 50.4 50.4 50.4 42.7 38.8 31.0 27.2 27.2 23.3 19.4 19.4 15.5 15.5 15.5 15.5 15.5 11.6 11.6 11.6 7.8 7.8 7.8 7.8 7.8 7.8 7.8 11.6 11.6 11.6 
11.6 11.6 11.6 0.0 
46.6 62.1 58.2 58.2 58.2 54.3 54.3 54.3 50.4 46.6 42.7 34.9 31.0 31.0 27.2 27.2 23.3 23.3 23.3 23.3 19.4 15.5 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 
11.6 11.6 11.6 0.0 
46.6 58.2 54.3 54.3 54.3 54.3 54.3 54.3 54.3 46.6 42.7 38.8 38.8 34.9 34.9 31.0 31.0 31.0 31.0 27.2 27.2 23.3 19.4 15.5 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 
11.6 11.6 11.6 11.6 0.0 
46.6 58.2 54.3 54.3 50.4 50.4 50.4 46.6 46.6 46.6 42.7 42.7 42.7 38.8 38.8 38.8 38.8 38.8 42.7 46.6 42.7 34.9 31.0 27.2 27.2 23.3 23.3 19.4 19.4 
23.3 19.4 15.5 11.6 11.6 7.8 7.8 7.8 0.0 
46.6 54.3 54.3 50.4 50.4 50.4 50.4 50.4 46.6 46.6 46.6 46.6 46.6 46.6 46.6 50.4 50.4 50.4 50.4 50.4 50.4 54.3 62.1 69.8 73.7 73.7 
66.0 58.2 54.3 46.6 42.7 38.8 34.9 23.3 15.5 7.8 3.9 0.0 
46.6 58.2 54.3 54.3 54.3 54.3 58.2 54.3 54.3 54.3 58.2 58.2 58.2 58.2 58.2 62.1 62.1 66.0 66.0 69.8 69.8 73.7 73.7 77.6 77.6 85.4 
97.0 104.8 104.8 100.9 97.0 89.3 85.4 73.7 46.6 7.8 3.9 0.0 
46.6 58.2 62.1 62.1 62.1 66.0 66.0 69.8 69.8 69.8 73.7 77.6 77.6 77.6 81.5 85.4 89.3 93.1 89.3 85.4 81.5 85.4 85.4 89.3 93.1 108.7 
120.3 124.2 131.9 139.7 159.1 178.5 170.7 139.7 50.4 7.8 0.0 0.0 
46.6 62.1 66.0 66.0 69.8 77.6 81.5 85.4 89.3 97.0 104.8 112.5 124.2 143.6 155.2 147.5 139.7 135.8 135.8 143.6 147.5 163.0 205.7 217.3 221.2 244.5 
260.0 267.8 271.6 260.0 248.4 225.1 186.3 100.9 38.8 3.9 0.0 0.0 
46.6 62.1 66.0 69.8 73.7 81.5 89.3 97.0 104.8 116.4 131.9 155.2 197.9 244.5 248.4 244.5 248.4 275.5 380.3 624.8 849.8 985.6 1001.2 954.6 
935.2 679.1 551.0 473.4 430.7 388.1 345.4 291.0 186.3 85.4 34.9 3.9 0.0 0.0 
